The Embedded Target for RH850 Multicore is a RH850 model-based multicore environment that simplifies complex driving control for the autonomous-driving era. In addition to the multicore support of the PILS (Note) tool for automatic configuration of environments, Embedded Target for Renesas CS+, it can also be interlinked with a model-based parallelization tool from eSOL Co., Ltd.
In addition, Embedded Target for RH850 Multicore + Multirate can directly and automatically generate parallelized code for multicore devices that are to run code from control models for engines, vehicle bodies and so on, which will, in general, require multiple control periods (requiring multi-rate control).
The Embedded Target for RH850 Multicore generates parallel code for multicore RH850 devices through the implementation phase of a Simulink® model from The MathWorks®, Inc. It contributes to innovative automotive control systems for “eco-cars” (fuel economy and CO2 regulation) and to enhanced safety through the evaluation of functionality and performance in the flow of development.
Latest Ver.: V5.02.00
Released: Dec 16, 2021
Release information (See Tool News)
Operating Environment
Annual license, i.e. a license with a one-year expiry period. Contact your nearest Renesas distributor with regard to purchasing products.
For customer who consider commercial version of this tool
We recommend that you check operating environments of this tool carefully and try the free evaluation version (limited 3 months usage) on your development environment first to check if it works properly. In particular, when performing detailed time measurements on an actual device, a target device equipped with trace RAM is required.
Again, please check operating environments of the Embedded Target for RH850 carefully.
Evaluation Version Information
After obtaining this tool from the download list, please request the license key from your distributor or our sales representative, or follow the steps below.
Note: MATLAB®, Simulink® are registered trademarks of The MathWorks, Inc.
Embedded Target for RH850 Multicore + Multirate and Embedded Target for RH850 Multicore support the MCUs listed below.
Contact our distributors regarding our plans in regard to support for the other MCUs, i.e. those for which we do not currently provide a cycle-accurate simulator.
Series | Applicable MCU | Cycle-accurate simulator |
---|---|---|
RH850/C1x | RH850/C1H, RH850/C1M-A1, RH850/C1M-A2 | Yes |
RH850/E1x | RH850/E1M-S2 (Note1) | Please contact us. |
RH850/F1x | RH850/F1L、 RH850/F1H | Please contact us. |
RH850/F1Kx | RH850/F1K、RH850/F1KM、RH850/F1KH | Yes |
RH850/P1x | RH850/P1H-C、 RH850/P1M、 RH850/P1M-C、 RH850/P1M-E | Yes |
RH850/E2x | RH850/E2M, RH850/E2UH, RH850/E2H | Yes |
Note
|
|
|
---|---|---|
Type | Title | Date |
Flyer | PDF 306 KB 日本語 | |
Tool News - Release | PDF 206 KB 日本語 | |
Flyer | PDF 803 KB 日本語 | |
3 items
|
Blog Post | Jan 23, 2021 |
Function | |||||||
---|---|---|---|---|---|---|---|
PIL Simulation on Single-Core Products (Supports multi-rate control) | PIL Simulation on Multicore Products | Load Module Generation by GHS Compiler | Performance Analysis in Blocks | Interlinking with eMBP | |||
One Core Used | Multiple Cores Used | ||||||
License Type | Embedded Target for RH850 Multicore + Multirate - RH850 multicore multirate version | lens | lens (Note1) | lens (Note1) | lens | lens | lens (Note2) |
Embedded Target for RH850 Multicore - RH850 multicore version | lens | lens | lens | lens | lens | lens | |
Embedded Target for RH850 - RH850 single-core version | lens | — | — | lens | lens | — |
lens Supported | — Not supported
Notes
1. Supports multi-rate control
2. Support for multi-rate control is in planning.