Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_669 | PWQN0064KB-A | WQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 0.80mm | ||
pkg_20096 | PLBG0036KA-A | LFBGA | 36 | IC | Yes | 4.00mm | 4.00mm | 1.29mm | 0.50mm | |
pkg_11853 | PWQN0064LA-A | HWQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.80mm | ||
pkg_990 | PRSP0042GB-F | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_8310 | PTSP0020JE-A | TSSOP | 20 | IC | Yes | 6.65mm | 6.10mm | 1.20mm | ||
pkg_7963 | PVBG0048KA-A | VFBGA | 48 | IC | Yes | 4.38mm | 4.38mm | 0.98mm | ||
pkg_7645 | PRQP0176KA-C | FQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
pkg_6737 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes | |||||
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
pkg_8341 | TTBG0048HA-A | T-TFBGA | 48 | IC | Yes | 8.00mm | 6.00mm | 1.06mm | ||
pkg_7995 | PVBG0085KB-A | VFBGA | 85 | IC | Yes | 6.00mm | 6.00mm | 0.98mm | ||
pkg_7674 | PRQP0160JF-E | HQFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_6770 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_1302 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_8370 | SUBG0016KA-A | S-UFBGA | 16 | IC | Yes | 2.24mm | 1.93mm | 0.52mm | ||
pkg_8026 | PTLG0080JA-A | TFLGA | 80 | IC | Yes | 7.50mm | 7.50mm | 1.20mm | ||
pkg_7702 | PRBG1155FB-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 4.01mm | ||
pkg_6817 | PTQP0128LC-A | HTFQFP | 128 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_1716 | PRBG0240JA-A | FBGA | 240 | IC | Yes | 13.00mm | 13.00mm | 1.90mm | ||
pkg_84 | PRQP0088GA-A | QFP | 88 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_8059 | PRQJ0044DC-A | QFJ | 44 | IC | Yes | 16.58mm | 16.58mm | 4.60mm | ||
pkg_7731 | PRBG0320DA-A | BGA | 320 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_6848 | PRBG1089FB-A | HBGA | 1089 | IC | Yes | 35.00mm | 35.00mm | 2.50mm | ||
pkg_2674 | PRBG0840FA-A | HBGA | 840 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
pkg_10195 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_8681 | PUSN0010KC-A | HUSON | 10 | IC | Yes | 0.60mm | ||||
pkg_8091 | PRQP0052FD-A | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.00mm | ||
pkg_7751 | PRBG0456DE-A | BGA | 456 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_6878 | PTLG0145JB-A | TFLGA | 145 | IC | Yes | 9.00mm | 9.00mm | 1.20mm | ||
pkg_2940 | PLBG0865KA-A | LFBGA | 865 | IC | Yes | 17.00mm | 17.00mm | 1.43mm | ||
pkg_20016 | PTLG0100JB-A | TFLGA | 100 | IC | Yes | 7.00mm | 7.00mm | 1.01mm | 0.65mm | |
pkg_1050 | PLBG0513KA-A | LFBGA | 513 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
pkg_8717 | PLQP0040JB-B | HLQFP | 28 | IC | Yes | |||||
pkg_8122 | PRQP0044GE-C | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.00mm | ||
pkg_7780 | PRBG0729FC-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.40mm | ||
pkg_7005 | PRBG0484DB-A | BGA | 484 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_3035 | PLQP0080KE-B | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_10839 | PTQP0128LC-F | HTFQFP | 128 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_8767 | PTQP0064LB-A | TFQFP | 64 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
LTT | L28.4X4C | QFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | |||
pkg_8154 | PRDP0030BC-A | SDIP | 30 | IC | Yes | 27.30mm | 8.60mm | 5.08mm | ||
pkg_781 | PRQP0100KA-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_737 | PTQP0080JA-B | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_3438 | PWQN0032KB-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_1114 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_8816 | PRSS0004AB-A | TO-220S | 4 | Dic | Yes | |||||
LVW | L32.5X7A | QFN | 32 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8186 | PRSP0028DJ-A | SOP | 28 | IC | Yes | 18.00mm | 8.40mm | 2.95mm | ||
pkg_7839 | PRDP0020AG-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7511 | PTSP0003ZC-A | TMM | 3 | Dic | Yes | 2.90mm | 1.50mm | 1.20mm |