Title | Information |
---|---|
Package Name | PTQP0128LC-A |
Package Previous Code | 128PFV-A |
JEITA Standard | P-HTFQFP128-14x14-0.40 |
Package Status | Active |
Package Type | HTFQFP |
Class | IC |
Package Code | pkg_6817 |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |