'Prepaid by Renesas' TES Guiliani-Lite for RZ/A is brought to you by Renesas and TES Electronic Solutions. This prepaid GUI framework production license works for the following RZ/A-based platform.
Apply for 'Prepaid by Renesas' for RZ/A
TES Guiliani on RZ/A is a cross platform C++ framework to develop visually appealing user interfaces. With TES Guiliani on RZ/A you can create stunning graphical user interfaces for embedded systems within minutes. TES Guiliani can be used with all RZ/A embedded MPUs and evaluated with the Display it! RZ solution kit. Even better, with the new 'Prepaid by Renesas' TES Guiliani-Lite program, no GUI framework licensing costs arise for Renesas RZ/A customers in production.
RZ/A embedded MPUs optimize your HMIs with
TES Guiliani is a high-end HMI framework with
The combination of Renesas RZ/A embedded MPUs and TES Guiliani GUI framework extend the 'smart phone lifestyle' to a wide range of industrial products.The 'Prepaid by Renesas' Guiliani-Lite package comes with a set of software components, which include the RZ/A platform components (MPU, IDE, OS), the Guiliani components (Runtime library) and an example application in source code.
Component | Component spec. | Version |
---|---|---|
Guiliani | Library for platform | V2.2, 2.3, 2.4 and 2.5 |
Guiliani | Library for Windows | V2.2, 2.3, 2.4 and 2.5 |
Guiliani | Streaming Editor (GSE) for Windows | |
Guiliani-Lite | Product-License Key | |
OS | FreeRTOS | V8.2.3 or higher |
Compiler | gcc GNUARM-none | V15.0.1 or higher |
GNU ARM Embedded | 10.3-2021.10 - AArch64 bare-metal target or higher | |
IDE | e2studio | V4.2.0 or higher |
MPU | RZ/A | RZ/A1LC, RZ/A1L, RZ/A1LU, RZ/A1M, RZ/A1H, RZ/A2M, RZ/A3UL |
With the new 'Prepaid by Renesas' TES Guiliani-Lite program, no GUI framework licensing costs arise for Renesas RZ/A customers in production. Approved Renesas RZ/A customers will be directed to TES Guiliani program site to receive software and license key.