SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
If you need a quick Bluetooth Low Energy (LE) solution and don't want to spend time developing code, then the SmartBond™ CodeLess AT Commands platform is the answer. Any module or any discrete design with the DA14531 or DA14585 can benefit from this quick and easy set-up, enabling a developer to make a fast peripheral or central application (or both), on our incredibly low power platform. All the benefits without having to develop a single line of code.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 16.93 MB | |
Software & Tools - Software | ||
Software & Tools - Software | ||
Software & Tools - Software | ZIP 4.91 MB | |
Software & Tools - Software | ZIP 2.15 MB | |
5 items
|
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | ||
Release Note | PDF 367 KB | |
2 items
|
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
This development kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...