This simulator enables source-level debugging of applications on our integrated development environment CS+ even before the target system becomes available, thus achieving efficient debugging of the programs developed for the RL78 family, 78K0R, and 78K0 MCUs.
It comes with diverse break and coverage measurement functions and allows you to evaluate software modules almost as if they were running on the actual system board. Furthermore, its intuitive GUI (Graphical User Interface) operability makes your debugging environment highly user-friendly.
This product is included in the following compiler packages for CS+ and will be added to the integrated development environment automatically upon installing CS+.
For RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1F, RL78/G22, RL78/G23, RL78/G24, RL78/L12, 78K0R/Ix3, 78K0R/Kx3, 78K0R/Lx3, and 78K0/Kx2 devices, simulation of the following items is available as well as CPU instruction simulation.