Category: Security
SDKPac for Renesas Synergy is a suite of web security and communication tools that adds a uSSL server and client, dHTTPS web server, uMQTT IoT cloud protocols, and uSMTP email client. It is ideal for applications that require secure communications, such as smart metering, cloud gateway, telemetry, smart appliance, and industrial control applications. Run the SDKPac™ demo on the Synergy PK-S5D9 Promotion Kit to output debug and status messages, and to confirm operation.
Enables secure web connectivity with the SDKPac bundle that is integrated with the ThreadX® RTOS and NetX™ TCP/IP stack and includes:
Current Public Release
Release Date: 2017-11-09
MCUs Supported: S7G2, S5D9, S5D5, S5D3
MD5: e9eb1fa8e7834b1233f55a831f85e8ae
Updated for SDKPac 00.04.A3 migrated to e2 studio 5.4.0.023 with SSP 1.3.0 and GUIX 5.3.3.7
Refer to SDKPac Demo Kit User Guide.
SDKPac, uSSL, uMQTT, dHTTP, uSMTP are Trademark and Copyright © Cypherbridge Systems ® 2013-2016 All Rights Reserved.