Update: Oct. 31, 2023
Renesas Electronics Corporation
This product provides the HTML5 (Gecko) Package for RZ/MPU. Please read the Start-up Guide for the Verified Linux Package of the HTML5 (Gecko).
Please download the HTML5 (Gecko102.15) package from the download link and read the attached Start-up Guide. Please download VLP v3.0.5 as well.
Download | Target Device | Target SW |
---|---|---|
HTML5 (Gecko102.15) packages V2.1.0 for RZ/G Verified Linux Package V3.0.5 (RTK0EF0045Z40001ZJ_v2.1.0.zip) (ZIP) | RZ/G2L, RZ/G2LC, RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E | RZ/G VLP v3.0.5 |
Open source packages for HTML5 (oss_pkg_gecko102.15_v2.1.0.7z) (7Z)(*) | ||
HTML5(Gecko102.15_packages V2.1.0) Start-up Guide (for RZ/G Verified Linux Package V3.0.5) (PDF)(**) |
(*) The file is the additional packages. Please download it as needed. Please refer to the Start-up Guide attached in the HTML5 (Gecko) package for more information.
(**) This PDF is the same as Start-up Guide in “HTML5 (Gecko102.15) packages V2.1.0 for RZ/G Verified Linux Package V3.0.5 (RTK0EF0045Z40001ZJ_v2.1.0.zip)”. Please use this link to read it on the web browser.