The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 4.54 MB 日本語 | |
Release Note | PDF 206 KB 日本語 | |
Release Note | PDF 118 KB 日本語 | |
Manual - Development Tools | PDF 300 KB 日本語 | |
Manual - Development Tools | PDF 286 KB 日本語 | |
Manual - Development Tools | PDF 318 KB 日本語 | |
Quick Start Guide | PDF 334 KB 日本語 | |
Tool News - Release | PDF 233 KB 日本語 | |
8 items
|
Item | Description |
---|---|
Applicable emulator | E100 |
Supported MCUs | M16C/50 Series
|
Applicable MCU mode | Single-chip mode |
Maximum ROM/RAM capacity | (1)Internal flash ROM : 284KB 0E000h--0FFFFh : Data flash (8KB) 10000h--13FFFh : Program ROM2 (16KB) 14000h--14FFFh : E2 Data flash (4KB) C0000h--FFFFFh : Program ROM1 (256KB) (2)Internal RAM : 20KB 00400h--053FF |
Maximum operating frequency | Power supply voltage: 2.7--5.5[V] 25MHz (with PLL) 3.0--5.5[V] 32MHz (with PLL) |
Emulator power supply | Supplied from the DC power of the emulator |
Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |
Note: