NOTICE - This software / tool has been discontinued. Please contact technical support with any questions.
The PC4701U emulator system creates a flexible development environment, improving the debugging efficiency of your applications.
This emulator is for common use in many MCU of M16C, 7700, and 740 Families, up to 20MHz. Use-replaceable emulation pods (sold separately) and accessories such as connectors (sold separately) accommodate variations between different MCUs.
Even if you switch MCU to a model appropriate to the new application field, there is no need to worry about degradation in the accuracy of emulation and productivity since there is no necessity for replacement purchases of an emulator debugger (SW) and the emulator main unit.
Each debugging environment for various MCUs can be configured with minimum expenditures of time and budget. That will support to unfurl a wide array of new application products.
Details of upgrade (See Tool News)
Operating Environment
[Reference] Emulator Debugger for 77xx Series M3T-PD77 V.4.20 Release 1 Upgrade (EXE | English, 日本語)
For M16C Family : PC7501 Note1
For 7700 Family : None
For 740 Family : M38000T2-CPE
Note:
Note: A 10BASE-T Ethernet cable for LAN is not packaged and is not available as an option.
Here is a list of the bundled emulator debuggers and separately available emulation pods :
Support for this product is limited to customers who have already adopted these products.
Target MCU | Applicable emulator debugger Note1 (bundled with the emulator) |
Applicable emulation pod Note3 (available separately) 'x' in a product name varies according to MCU. |
|||
---|---|---|---|---|---|
High-performance Embedded Workshop | PD | ||||
M16C family |
M32C/80 Series | M32C PC4701 Emulator Debugger | M3T-PD308 | M30830T-RPD-E | |
M16C/80 Series | M30803T-RPD-E | ||||
M16C/60 Series | M16C PC4701 Emulator Debugger | M3T-PD30 | M306xxTx-RPD-E | ||
M16C/60 Series | M16C/6S (M16C/6S0) | M3062PT3-RPD-E + M306S0T-PRB | |||
M16C/30 Series | M306xxTx-RPD-E | ||||
M16C/20 Series | M30200T-RPD-E + Pod probe for your target MCU M30240T-RPD-E M30245T3-PRD-E |
||||
M16C/10 Series | M30100T3-RPD-E + Pod probe for your target MCU | ||||
M16C/Tiny Series | M3062PT3-RPD-E + M30262T-PTC | ||||
7700 family Note2 |
7900 Series | — | M3T-PD79 | M37900T2-RPD-E + Pod probe for your target MCU | |
7770 Series | — | M3T-PD77 | M37760T-RPD-E | ||
740 family Note4 | 740 PC4701 Emulator Debugger | M3T-PD38 | M37641T2-RPD-E M3xxxxTx-RPD(-E) M38000TL2-FPD + Emulator MCU |
Notes: