Overview

Description

Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed-signal matrix and ForgeFPGA™ devices. In each case, the specific development software package enables a completely graphical design process, requiring no programming language or compiler, allowing a designer to configure, program, and test custom samples in minutes.

  • Schematic capture-like design and routing
  • Entire component library showing available resources for each device
  • Easy component configuration
  • Example projects and support documentation

Release Information

Minimum System Requirements for Go Configure™ Software Hub

  • CPU: Dual core 2.5GHz
  • RAM: 8GB
  • Graphics RAM: 128MB
  • Free Hard Disk Space: 2GB
  • Operating System: Windows 10/11, macOS 11 or higher, Ubuntu 22.04/24.04, Debian 12/Testing

Target Devices

The Go Configure™ Software Hub is compatible with all Renesas GreenPAK configurable mixed-signal matrix and ForgeFPGA™ devices.

Downloads

Type Title Date
Software & Tools - Software Log in to Download 238.39 MB
Software & Tools - Software Log in to Download 249.02 MB
Software & Tools - Software Log in to Download 292.34 MB
Software & Tools - Software Log in to Download 549.73 MB
4 items

Documentation

Type Title Date
Manual - Development Tools PDF 16.13 MB
1 item