The e2 studio Partner OS Aware Debugging presented herein supports task-level debugging of real-time OS applications in the Integrated Development Environment e2 studio. This function comes standard with e² studio. There is no need to rebuild the real-time OS, nor will overhead be incurred. (Debug patches, etc. are not necessary.)
【Confirm the Resource Information from the Partner OS Aware Debugging Plug-in.】
- Allows you to inspect the execution status of resources such as tasks (threads) and semaphores
- Graph display of stack usage (only in the case of the ThreadX OS)
- The display can be updated in real-time during program execution
Item | Description |
---|---|
Host machine | Refer to Operating Environments of Products. |
Integrated Development Environment | e² studio V6.0 or later |
Corresponding debuggers | Renesas simulator debugger, and Renesas on-chip debugging emulators (E1, E20, E2 emulator Lite) or SEGGER Microcontroller emulator (J-Link), corresponding to e² studio V6.0 or later. |
Real-time OS | MCU | Compiler | |
---|---|---|---|
Product Name and Corporate Name | Version | ||
Smalight OS from Maxell System Tech Co., Ltd. | V3.10 | RX Family | C/C++ Compiler Package for RX Family V2 |
uC/OS-III from Micrium, Inc. | V3.04 | RX Family | C/C++ Compiler Package for RX Family V2 |
embOS from SEGGER Microcontroller GmbH & Co. KG. | Version 3.90 | RX Family | IAR V2.42, 2.60 |
Version 4.00 | RX Family | C/C++ Compiler Package for RX Family V2 | |
ThreadX from Express Logic, Inc. | Version 5.7 | Renesas Synergy | GCC ARM Embedded 4.8 , 4.9 |
*. Smalight is a registered trademark of Maxell System Tech Co., Ltd.
*. µC/OS-III is a trademark of Micrium, Inc.
*. embOS is a trademark of SEGGER Microcontroller GmbH & Co. KG.
*. ThreadX is a registered trademark of Express Logic, Inc.