Getting Started with RX Microcontrollers

The RX Family consists of 32-bit microcontrollers (MCUs) that offers both high performance and low power consumption with a max. 5.8 CoreMark/MHz and max. 44.8 CoreMark/mA.

RX700 (Up to 240MHz) - Prime Series

Group Features Solution
RX71M RXv2 core, 240MHz operation, large-capacity ROM/RAM, enhanced connectivity General Purpose
Connectivity
Security
RX72M RXv3 CPU, double-precision FPU, 240MHz operation, large capacity ROM/RAM, enhanced connectivity such as EtherCAT and Ethernet/IEEE1588 etc. Connectivity
Security

RX600 (Up to 160MHz) - High-Speed and High-Performance Series

Group Features Solution
RX66T RXv3 core, 160MHz, motor control, digital power control, enhanced safety function, enhanced security function Motor Control
Connectivity
Security
RX65N, RX651 RXv2 core, 120MHz operation, large-capacity RAM, enhanced connectivity, security and HMI General Purpose
HMI
Connectivity
Security
RX64M RXv2 core, 120MHz operation, large-capacity ROM/RAM, enhanced connectivity General Purpose
Connectivity
Security
RX634 Up to 54MHz operation, HDMI-CEC and remote control receiving function for linking to home electronics General Purpose
RX631, RX63N Lineup expanded from RX621/RX62N, added security and image capture functions General Purpose
Connectivity
Security
RX621, RX62N 100MHz operation, rich connectivity such as Ethernet, CAN and USB host General Purpose
Connectivity
RX630 100MHz, general-purpose, large-capacity memory, USB function, comprehensive functions such as 12-bit A/D General Purpose
Connectivity
RX63T For motor and digital power supply control, enhanced safety Motor Control
Connectivity
RX62T For motor and digital power supply control Motor Control
RX62G For motor and digital power supply control, built-in PWM delay generation function, 5V operation Motor Control

RX200 (Up to 80MHz) - Low Power Performance Series

Group Features Solution
RX24U RXv2 core, FPU, motor control 32-bit MCU with differential amplifier Motor Control
RX24T RXv2 core, 32-bit MCU with built-in FPU capable of simultaneously controlling two motors Motor Control
RX23T RXv2 core, built-in FPU, low power, inherits RX62T functionality Motor Control
RX231, RX230 RXv2 core, DSP, FPU, external bus function, enhanced security, up to 24 touch channels General Purpose
HMI
Connectivity
Security
RX210 1.62V to 5.5V operating voltage, external bus, wide package support: 48 to 145 pins General Purpose
RX220 Slimmer version of RX210, low power General Purpose
RX21A For power meters, enhanced analog, encryption, safety Meter/Measuring

RX100 (Up to 32MHz) - Ultra-Low Power Series of the RX Family

Group Features Solution
RX130 Up to 26 touch channels General Purpose
HMI
RX113 User interface functions for capacitive touch and LCD, built-in USB/IrDA connectivity General Purpose
HMI
Connectivity
RX111 Comprehensive low-capacity ROM/low pin count lineup, built-in USB 2.0 General Purpose
Connectivity
RX110 Ideal as sub-MCU of RX MCU system General Purpose

RX Family Features

Learn more about the features of the RX Family that allow you to reduce costs, simplify system design, reduce total power consumption, and implement added value.

RX Family Features

Development Concept

Learn more about the concept of the RX Family, which concentrates a multitude of Renesas' technologies and aims to be the best 32-bit flash microcontrollers for industrial, home appliance, office automation, and information and communication technology applications.

RX Family Concept

Peripheral Functions

See an overview of the specifications for each product in the RX Family.

RX Family Specifications