Overview

Description

This Handy Vacuum Cleaner reference design enables switching between two operation levels of suction power: high or low. The sensorless 3-phase BLDC motor is rotated at high speed to provide the appropriate strength of suction for each level. The battery-driven, cordless operation makes vacuuming with one hand a breeze!

This solution features the RL78/G1F which comes with a built-in programmable gain amplifier (PGA), comparator (CMP0), and pulse width modulation (PWM) option unit A (PWMOPA) for overcurrent detection and PWM output-forced cutoff control. With 120-degree conducting control, the 4-input selectable comparator and motor control auxiliary timer can achieve sensorless rotor position detection even when the motor is stopped or rotating at high speeds exceeding the maximum 50,000rpm.

The ISL94202 Li-ion battery monitor IC's power management provides battery charge and discharge control, current and voltage monitoring, and battery balance control.

Features

  • Demo board includes the RL78/G1F MCU
  • Operating voltage: 18V ~ 25.2V (Li-ion 6s)
  • Rated current: 4.6A at 50000rpm with load
  • Motor model: SX-12998-00 (Max. 50000rpm BLDCM)
  • Airflow: 260L/min
  • Wind pressure: 8.4kPa
  • Battery Model: Panasonic NCR18650B (3400mAh)
  • Motor Constitution: 3 phases/2 poles/3 slots
  • Pole pairs: 1pp
  • Motor Back Electromotive Force (BEMF): 0.3V [V0-p] at 1000rpm
  • Motor mode:
    • Standard: 30000rpm
    • Power: 50000rpm
  • Protection:
    • Undervoltage (19.8V)
    • High voltage (25.2V)
    • Current limited (13A)
    • Step-out detection
    • Battery temperature (55 °C)
    • Motor temperature (65 °C)
  • LED display:
    • Green: Power-on status/discharge status/full voltage
    • Red: Charge status/low voltage

Applications

Documentation

Type Title Date
Other PDF 635 KB 日本語 , 简体中文
Other PDF 872 KB
2 items

Videos & Training

Handy Vacuum Cleaner

Renesas demonstrates the Handy Vacuum Cleaner quick solution featuring the RL78/G1F microcontroller. This solution is a lightweight hand-held vacuum cleaner powered by rechargeable batteries and makes quick cleaning easy, convenient and effective.