Overview

Description

NanoLock Security’s Embedded Gatekeeper delivers zero-trust, device-level protection against cyber events and even human errors. The Embedded Gatekeeper protects the operational integrity of connected devices, such as smart meters, regardless of attack origin, cyber events, or exploited vulnerability, to maintain business continuity and safeguard revenues. Out-of-the-box support is now available for the RL78 Family MCUs.  

Image

Features

  • Protects the operational integrity of devices against outsider, insider and supply chain cyber events as well as human errors
  • Protects both isolated and connected devices
  • Reliable monitoring and visibility, trusted status and alerts, unique forensic data
  • Local and remote secured updates
  • Passive prevention without overhead: near-zero power and resources, no performance hit or functionality impact

Comparison

Applications

Applications

  • Utilities, Smart Metering
  • Industrial IoT
  • EV Chargers
  • Smart Cities

Documentation

Type Title Date
Product Brief PDF 293 KB
1 item