Development Environment for Renesas M32R Family MCUs
A wide variety of development tools, software and platforms are available for the M32R 32-bit reduced instruction set computer (RISC) microcontrollers (MCUs).
- The entire development process from prototype examination to final production is covered.
- The Renesas IDE High-Performance Embedded Workshop seamlessly integrates development tools such as a compiler and an emulator. It improves the efficiency of the Coding-Build-Debug* cycle.
- The SDI emulators designed for fast M32R MCUs support JTAG on-chip debugging.
*For the M32R Family, the High-Performance Embedded Workshop supports debugging using a simulator. The emulator system is available as an external tool.
Find by Tool Category
Various tools and software products are supplied by Renesas to support MCUs. For information on supported MCU types, see the page for each tool listed.
Category | Description |
---|---|
Evaluation Software | Download the evaluation version |
Starter Kits and Platforms | Starter kits and evaluation boards |
Integrated Development Environment (IDE) | Renesas IDE "High-performance Embedded Workshop" |
Coding Tools | Compilers, simulators and utilities |
Emulation and Debugging | SDI emulators available for debugging with JTAG connection (M32100T-EZ-E) |
Middleware and Drivers | Middleware and drivers for developing an application |
Flash and PROM Programming | Available from our partner vendors |
Accessory Information | Connecting accessories between emulator and user system |
Software Library | Convenient software resources such as sample code and applications |