Renesas supports your next-generation embedded system design with USB 3.0 compatible controllers and USB 2.0 hosts.
USB host controller based upon the USB 3.0 and eXtensible Host Controller Interface (xHCI) specifications. The system bus is compliant with the PCIe Gen2 specification.
USB hub controller which conforms with USB 3.0 standard. The controller supports a 5V single power supply with integrated regulators and low power consumption.
Single-chip solution that provides the USB communication functions of both host and peripheral devices for seamless integration of USB into your electronic devices.
The peripheral controller is a small package with low power consumption and is built to provide optimum use in mobile bus power devices.
This hub controller is used to increase the number of USB ports available on a PC. Compliant with the PCI 1.1 specifications, the controller can be used as a standalone hub device, or as a compact solution for adding built-in USB ports to keyboards, displays, printers, and other peripheral devices.
Configuration |
BW USB Full-Speed (MHz) |
BW USB High-Speed (MHz) |
VDD Range (V) (V) |
IS (mA) |
Switch Control |
Qualification Level |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
USB 2.0 High/Full-Speed Multiplexer | HS/FS | 550 | 880 | 2.7 - 5.5 | 2E-05 | Logic Level | Standard | ||
USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer) | HS/FS | 800 | 800 | 2.7 - 4.6 | 0.0065 | Logic Level | Standard | 0.5757 | |
Wideband Differential 3:1 Multiplexer | HS/FS | 1600 | 1600 | 2.7 - 4.6 | 0.0065 | Logic Level | Standard | 1.098 | |
USB 2.0 Hub Controller | 1.796 | ||||||||
USB 3.0 Host Controller | 4.35 | ||||||||
USB 3.0 Host Controller | 3.153 | ||||||||
USB 3.0 Hub Controller | 3.491 | ||||||||
USB 3.0 Hub Controller | 3.321 |