RCTIMING-DEMO is a Renesas products combination kit. The kit includes a Renesas RL78 MCU, DA14531MOD Bluetooth® Low Energy (LE) module, LDO, RTC (1338-31DVG) and programmable clock generator VersaClock 7 (VC7) to implement a demo kit to support programming clock generator through laptop or smartphone and supports two-clock output. The kit can be operated as a two-channel clock generator through SMA connector. And it can also be operated as a timing device to show date and time. Users can update the setting via a GUI on a laptop or an app on a smartphone. The frequency on two channels, date and time, are shown on the LCD screen.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 485 KB | |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
RCTIMING-DEMO circleActive Samples Available |
Get Samples, |