Overview
Description
The RL78/F15 starter kit includes the RL78/F15 target board "Y-QB-R5F113TL-TB-V2" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.
Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.
Features
- Target board "Y-QB-R5F113TL-TB-V2" which contains an RL78/F15 device with 144 pins and 5126kB Code Flash memory, 16kB Data Flash memory, and 32KB RAM. 4MHz resonator and 32.768kHz resonator are mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
- E2 Lite OCD Emulator (HW – OCD and flash programmer)
- Evaluation version of development tools are available on the landing page
- IAR EWRL78 KickStart Edition
- CS+ for CC Evaluation Edition
- Smart Configurator for RL78
- Renesas Flash Programmer
- Manuals, Quick-Start Guide, and software samples are available on the landing page.
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
3 items
|