Renesas offers sensor products for light and position sensing as well as sensor signal conditioning (SSC) for automotive applications.
Renesas' automotive optoelectronics product portfolio includes light-to-analog (voltage) sensors and light-to-digital sensors that are ideal for automotive ambient light sensing, backlight and lighting control, and anti-glare mirror systems. Our automotive-grade inductive position sensor ICs can be used in different high-speed motor control applications. We also have best-in-class automotive sensor signal conditioning (SSC) ICs that are optimized to withstand harsh automotive environments that require low supply current.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Engine Knock Signal Processor | Automotive Sensor Signal Conditioners (SSC / AFE) | -40 to +105°C | SOICW | 20 | 12.9 x 7.5 x 0.00 | 2.8 |
Inductive Position Sensor for High-Speed Motor Commutation (Automotive) | Automotive Position Sensors | -40 to 160°C | TSSOP | 16 | 5 x 4 x 1 | 4.731 |
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor | Automotive Light-to-Analog Sensors (Voltage) | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 | 1.175 |
Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface | Automotive Light-to-Digital Sensors | ODFN | 6 | 2.0 x 2.1 x 0.00 | 1.638 | |
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface | Automotive Light-to-Digital Sensors | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 | |
Automotive mmWave Radar Transceiver | Automotive Radar Sensors | -40 to 140°C (ThetaJA) | eWLB | 132 | ||
Automotive Sensor Signal Conditioner with Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN, WAFER | 0, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9 | 5.142 |
Automotive Sensor Signal Conditioner with Analog Output (SOIC-08) | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | SOIC | 8 | 4.9 x 3.9 x 1.5 | 1.598 |
Automotive Sensor Signal Conditioner with Analog Output (ASIL-B according to ISO26262) | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN, WAFER | 0, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9 | 1.767 |
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Automotive Sensor Signal Conditioner | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | DFN, SSOP | 14 | 5.0 x 4.0 x 0.9, 6.2 x 5.3 x 1.73 | 3.04 |
Automotive Sensor Signal Conditioner for Ceramic Sensor Applications | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | SSOP, WAFER | 0, 14 | 0.0 x 0.0 x 0.0, 6.2 x 5.3 x 1.73 | |
Automotive Sensor Signal Conditioner with Dual Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | VFQFPN, WAFER | 0, 32 | 0.0 x 0.0 x 0.0, 5.0 x 5.0 x 0.9 | |
Automotive Sensor Signal Conditioner with LIN and PWM Interface | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | SSOP, WAFER | 0, 20 | 0.0 x 0.0 x 0.0, 7.2 x 5.3 x 1.73 | 5.499 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with integrated LIN PHY | Sensor Signal Conditioners (SSC/AFE) | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | ||
Automotive Sensor Signal Conditioner with Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | TSSOP, VFQFPN, WAFER | 0, 16, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9, 5 x 4 x 1, 5.0 x 4.4 x 1.0 | 2.248 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | 2.35 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output – Extended Temperature Measurements | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
Automotive Sensor Signal Conditioner for Dual Resistive Bridges with SENT | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
Automotive Sensor Signal Conditioner with SENT or I2C Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | TSSOP, VFQFPN, WAFER | 0, 16, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9, 5.0 x 4.4 x 1.0 | 2.812 |
Automotive Sensor Signal Conditioner for Thermocouples with SENT Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
xMR Sensor Signal Conditioner | Sensor Signal Conditioners (SSC/AFE) | -40 to 160°C | WAFER | 0 | 0.0 x 0.0 x 0.0 |
The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.