Renesas' automotive product portfolio includes integrated power management ICs (PMICs) that support the power requirements of most central displays as well as the power requirements of most combinations of image sensor, image signal processor, and encoder technology for rear and surround view HD automotive cameras, driver monitoring cameras, HD dash cams, rear seat entertainment, and virtual dashboards. Renesas also offers automotive PMICs that support the power requirements and power sequences of automotive RH850 microcontrollers such as RH850/E1x, RH850/C1x and RH850/P1x (with built-in voltage regulator for the MCU's core).
Function |
Outputs (#) |
Input Voltage Range (V) |
Switching Regulators |
Switching Frequency (MHz) |
GPIOs (#) |
Comm. Interface |
Lead Count (#) |
Pkg. Type |
Advanced Features |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current | 7-ch PMIC | 7 | 2.8 - 5.5 | 3 | 3 | 5 | I2C | 40 | 40-QFN | Programmable Sequencing and more... |
||
Designed for Automotive Applications Requiring up to 8.5 A | 8-ch PMIC | 8 | 2.8 - 5.5 | 4 | 3 | 5 | I2C | 40 | 40-QFN | Programmable Sequencing and more... |
||
Automotive-Grade, High-Efficiency, 10A, Dual-Phase, Step-Down DC/DC Converter (Buck) | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.9V | ||
Automotive-Grade, High-Efficiency, Dual-Channel (5A per Channel), Step-Down DC/DC Converter (Buck) | 2-ch PMIC | 2 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | Dual 5A single phase, Integrated FETs. Output voltage 0.3V – 1.9V | ||
Automotive-Grade, High-Efficiency, Dual-Channel (3A per Channel), Step-Down DC/DC Converter (Buck) | 2-ch PMIC | 2 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 24 | 24-WFQFN | Dual 3A single phase, Integrated FETs. Output voltage 0.3V – 1. 9V | ||
Automotive-Grade, High-Efficiency, High Current, Quad-Phase, Step-Down DC/DC Converter (Buck) PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 60 | FC-BGA | 40A peak quad phase, Integrated FETs. Output voltage 0.3V – 1. 9V | ||
Automotive-Grade, High-Efficiency, High Current, Dual-Phase, Step-Down DC/DC Converter (Buck) PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 4 | 5 | I2C | 60 | FC-BGA | 20A peak dual phase, Integrated FETs. Output voltage 0.3V – 1. 9V | ||
Multiphase 20A Output Current Sub-PMIC | 1-ch PMIC | 1 | 2.8 - 5.5 | 1 | 3 | I2C & SPI | 66 | BGA | 20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V | |||
Multiphase 2x 10A Output Current Sub-PMIC | 2-ch PMIC | 2 | 2.8 - 5.5 | 2 | 3 | I2C & SPI | 66 | BGA | 2x 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.57V | |||
Multiphase 15A and 5A Output Current | 2-ch PMIC | 2 | 2.8 - 5.5 | 2 | 3 | I2C & SPI | 66 | 66-BGA | 1x 15A triple phase + 1x 5A single phase and more... |
|||
Automotive Camera Power Management IC with 3 Synchronous Buck Regulators and 1 LDO | 4-ch PMIC | 4 | 4 - 42 | 24 | SCQFN | Automotive | 3.487 | |||||
Integrated Automotive TFT-LCD Power Supply Regulator | 4 | 2.5 - 5.5 | 28 | QFN | Automotive | 4.759 | ||||||
Power Management IC (PMIC) for Automotive RH850 MCUs | 7 | 6.3 - 18.5 | 2.1 | SPI | 64 | HTFQFP, HTQFP | Automotive | 6.952 | ||||
Power Management IC (PMIC) for Automotive RH850 MCUs | 4 | 2.2 - 18.5 | 0.42 - 2.1 | SPI | 40 | HLQFP | Automotive | |||||
Automotive ASIL B PMIC with Three Synchronous Buck Regulators and One Low Dropout Linear Regulator | 1-ch PMIC | 1 | 4 - 42 | I2C | 24 | SCQFN | Automotive | 3.097 |
Learn how to optimize vehicle wiring and build highly reliable zonal architecture with improved diagnostics for modern-day vehicles. For more information, visit www.renesas.com/automotive-products.