Title Information
Pkg. Name
Name used to describe Renesas packages.
V72.9X10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YVZ
Package Description
Descriptive text for this package.
Module LGA 10.0x9.0x10.0 mm 1.1mm pitch
Package Status
Active
Package Type
LGA
Class
MODULE
Package Code
The unique identifier of this package.
YVZ
Category
RoHS
Lead Count
72
Pb (Lead) Free
No
Length
10mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
10mm
Peak Reflow Temp
260°C
Pitch
1.1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 9.0 x 10.0

Documentation

Type Title Date
Package Outline Drawing PDF 132 KB
1 item