Title Information
Pkg. Name
Name used to describe Renesas packages.
V72.9X10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YVY
Package Description
Descriptive text for this package.
Module LGA 10.0x9.0x8.0 mm 1.1mm pitch
Package Status
Active
Package Type
LGA
Class
MODULE
Package Code
The unique identifier of this package.
YVY
Category
RoHS
Lead Count
72
Pb (Lead) Free
No
Length
10mm
Pb Free Category
e4 NiPdAu
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
8mm
Peak Reflow Temp
260°C
Pitch
1.1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 9.0 x 8.0

Documentation

Type Title Date
Package Outline Drawing PDF 124 KB
1 item