Title Information
Pkg. Name
Name used to describe Renesas packages.
Y40.17X19
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YVX
Package Description
Descriptive text for this package.
Custom 40I/O 17.0mm x 19.0mm x 3.55mm HDA Module
Package Status
Active
Package Type
Module
Class
PLASTIC
Package Code
The unique identifier of this package.
YVX
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
17mm
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.55mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.00 x 19.00 x 3.55