Title Information
Pkg. Name
Name used to describe Renesas packages.
V130.10X13
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGY
Package Description
Descriptive text for this package.
Custom 130 I/O 10mm x 13mm x 7.6mm BGA + POP Module
Package Status
Active
Package Type
Module
Class
PLASTIC
Package Code
The unique identifier of this package.
YGY
Category
PLASTIC
Lead Count
130
Pb (Lead) Free
Yes
Length
13mm
Pb Free Category
e1 SnAgCu
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
7.6mm
Peak Reflow Temp
245°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.00 x 10.00 x 7.60