Title Information
Pkg. Name
Name used to describe Renesas packages.
Y10.3X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGX
Package Description
Descriptive text for this package.
Custom 10 I/O 3mm x 3mm x 2mm Embedded Laminate mini-Module
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YGX
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 1.70

Documentation

Type Title Date
Package Outline Drawing PDF 207 KB
1 item