Title Information
Pkg. Name
Name used to describe Renesas packages.
Y6.2.8X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGV
Package Description
Descriptive text for this package.
Custom I/O 2.8mm x 3mm x 1.7mm Embedded Laminate u-Module
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YGV
Category
PLASTIC
Lead Count
0
Pb (Lead) Free
Yes
Length
3mm
Width
2.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 2.80 x 1.70