Title Information
Pkg. Name
Name used to describe Renesas packages.
Y83.12X11
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGU
Package Description
Descriptive text for this package.
Custom 83 I/O 12mm x 11mm x 5.2mm ARRAY STYLE I/O aQFN + POP Module
Package Status
Active
Package Type
Module
Class
PLASTIC
Package Code
The unique identifier of this package.
YGU
Category
PLASTIC
Lead Count
83
Pb (Lead) Free
Yes
Length
11mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.2mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.00 x 12.00 x 5.20

Documentation

Type Title Date
Package Outline Drawing PDF 182 KB
1 item