Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L26.17X17 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
YGJ |
Package Description Descriptive text for this package.
|
26 pin 17 X 17 X 7.5 CUSTOM QFN Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
YGJ |
Category | PLASTIC |
Lead Count | 26 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
7.5mm |
Pitch | 1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
17.00 x 17.00 x 7.50 |