Title Information
Pkg. Name
Name used to describe Renesas packages.
Y22.15X15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGG
Package Description
Descriptive text for this package.
22 I/O 15mm x15 mm Custom HDA Module
Package Status
Active
Package Type
Module
Class
PLASTIC
Package Code
The unique identifier of this package.
YGG
Category
PLASTIC
Lead Count
22
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.6mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.00 x 15.00 x 3.60

Documentation

Type Title Date
Package Outline Drawing PDF 389 KB
1 item