Title Information
Pkg. Name
Name used to describe Renesas packages.
L23.6.5X9
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YGA
Package Description
Descriptive text for this package.
23 LEAD QFN 6.5 x 9.0 (1.85mm Nom) (0.5mm Pitch)
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YGA
Category
PLASTIC
Lead Count
23
Pb (Lead) Free
Yes
Length
9mm
Width
6.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.00 x 6.50 x 1.85