Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
W6X7.42B |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
WSL |
Package Description Descriptive text for this package.
|
6x7 WLCSP TKCURDL, 0.4mm Pitch, ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Package Code The unique identifier of this package.
|
WSL |
Category | PLASTIC |
Lead Count | 42 |
Pb (Lead) Free | Yes |
Length | 2.92mm |
Width | 2.57mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.92 x 2.57 x 0.50 |