Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20M
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WSI
Package Description
Descriptive text for this package.
4x5 20 Balls, 0.4mm Pitch, WLCSP; ASECL
Package Status
Active
Package Type
WLCSP-TKCURDL
Package Code
The unique identifier of this package.
WSI
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.15mm
Width
1.74mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.15 x 1.74 x 0.50