Title Information
Pkg. Name
Name used to describe Renesas packages.
W7X7.49C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WSG
Package Description
Descriptive text for this package.
7 x 7 49 Bump WLCSP-BP
Package Status
Active
Package Type
WLCSP-BP
Class
SPD_GENERAL
Package Code
The unique identifier of this package.
WSG
Category
SPD_GENERAL
Lead Count
49
Pb (Lead) Free
Yes
Length
3.5mm
Width
3.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.98mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.50 x 3.50 x 0.98

Documentation

Type Title Date
Package Outline Drawing PDF 279 KB
1 item