Title Information
Pkg. Name
Name used to describe Renesas packages.
GWS2N7002-RH
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WSF
Package Description
Descriptive text for this package.
2 x 2 Bump WLCSP-BP
Package Status
Active
Package Type
WLCSP-BP
Class
SPD_GENERAL
Package Code
The unique identifier of this package.
WSF
Category
SPD_GENERAL
Lead Count
36
Pb (Lead) Free
Yes
Length
1.19mm
Width
1.19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.19 x 1.19 x 0.00