Title | Information |
---|---|
Package Name | GWS5N70-RH |
Package Previous Code | WSE |
Package Description | 6 x 6 Bump WLCSP-BP |
Package Status | Active |
Package Type | WLCSP-BP |
Class | SPD_GENERAL |
Package Code | WSE |
Category | SPD_GENERAL |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 3.08mm |
Width | 3.08mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.08 x 3.08 x 0.00 |