Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PTSB0048GB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
S48G8-80-7JF-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-TSOP(2)48-0550-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_8280 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 13.97mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.1mm |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 71 KB | |
Carrier/Package | PDF 74 KB | |
Carrier/Package | PDF 34 KB | |
Package Outline Drawing | PDF 11 KB | |
4 items
|