Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0032DD-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S32G5-50-7JD2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)32-0400-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8260
Lead Count
32
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 196 KB
Carrier/Package PDF 193 KB
Carrier/Package PDF 32 KB
Carrier/Package PDF 71 KB
Package Outline Drawing PDF 10 KB
8 items