Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0028DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S28G5-50-7JD-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)28-0400-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8249
Lead Count
28
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm

Documentation

Type Title Date
Carrier/Package PDF 204 KB
Carrier/Package PDF 236 KB
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 196 KB
Carrier/Package PDF 193 KB
Carrier/Package PDF 33 KB
Package Outline Drawing PDF 10 KB
9 items