Title | Information |
---|---|
Package Name | PTLG0080JA-A |
Package Previous Code | P80FC-65-CA2-1 |
JEITA Standard | P-TFLGA80-7.5x7.5-0.65 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_8026 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 7.5mm |
Width | 7.5mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 7.5 x 7.5 x 1.2 |