Title | Information |
---|---|
Package Name | PVBG0048KA-A |
Package Previous Code | P48F1-50-AA3-1 |
JEITA Standard | P-VFBGA48-4.38x4.38-0.50 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_7963 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 4.38mm |
Width | 4.38mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 4.38 x 4.38 x 0.98 |