Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRZP0020DB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P20V-254A-3 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SZIP20-0325-1.27 |
Package Status | Active |
Package Type | SZIP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_7607 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 7.96mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
8.3mm |