Title | Information |
---|---|
Package Name | PLQP0176LB-A |
Package Previous Code | FP-176AV |
JEITA Standard | P-LFQFP176-20x20-0.40 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_745 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |