Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004ZD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
DPAK(L)-(2)V
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
DPAK(L)-(2)
Class
Dic
Package Code
The unique identifier of this package.
pkg_6729
Lead Count
4
Pb (Lead) Free
Yes

Documentation

Type Title Date
Carrier/Package PDF 104 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 33 KB
Package Outline Drawing PDF 19 KB
4 items