Title | Information |
---|---|
Package Name | F8.3A |
Package Previous Code | FBX |
Package Description | 8 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
Class | HERMETIC |
Package Code | FBX |
Category | HERMETIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 9.65mm |
Width | 6.3mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 9.65 x 6.30 x 0.00 |