Title | Information |
---|---|
Package Name | E7.3 |
Package Previous Code | EXD |
Package Description | 7 LEAD PDIP (Pb-Free) |
Package Status | Active |
Package Type | PDIP |
Package Code | EXD |
Category | PLASTIC |
Lead Count | 7 |
Pb (Lead) Free | Yes |
Length | 9.27mm |
Width | 6.35mm |
Thickness | 3.3mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 9.27 x 6.35 x 3.30 |