Title | Information |
---|---|
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
ETA |
Package Description Descriptive text for this package.
|
8 LEAD PDIP PACKAGE |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
ETA |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 9.52mm |
Width | 6.35mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9.52 x 6.35 x 0.00 |