Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
E28.6 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
EQW |
Package Description Descriptive text for this package.
|
28 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
EQW |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 35.56mm |
Width | 13.97mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
4.06mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
35.56 x 13.97 x 4.06 |