Title | Information |
---|---|
Package Description Descriptive text for this package.
|
TQFP 24.00x24.00x1.40 mm 0.50mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
EQG176 |
Category | G |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 24mm |
Pb Free Category | e3 Sn |
Width | 24mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
24.0 x 24.0 x 1.4 |