Title Information
Package Description
Descriptive text for this package.
TQFP 14.00x14.00x1.00 mm 0.40mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
EMG128
Category
G
Lead Count
128
Pb (Lead) Free
Yes
Length
14mm
Pb Free Category
e3 Sn
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 14.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 140 KB
2 items